41.8.19 Pattern Buffer
Name: | PATTBUF |
Offset: | 0x64 |
Reset: | 0x0000 |
Property: | Write-Synchronized, Read-Synchronized |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PGVB5 | PGVB4 | PGVB3 | PGVB2 | PGVB1 | PGVB0 | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PGEB5 | PGEB4 | PGEB3 | PGEB2 | PGEB1 | PGEB0 | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |