26.8.21 Channel Interrupt Enable Set
Name: | CHINTENSET |
Offset: | 0x4D + n*0x10 [n=0..15] |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SUSP | TCMPL | TERR | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 2 – SUSP Channel Suspend Interrupt Enable
Writing a ‘0
’ to this bit has no
effect.
Writing a ‘1
’ to this bit will
set the Channel Suspend Interrupt Enable bit, which enables the Channel Suspend
interrupt.
Value | Description |
---|---|
0 | The Channel Suspend interrupt is disabled. |
1 | The Channel Suspend interrupt is enabled. |
Bit 1 – TCMPL Channel Transfer Complete Interrupt Enable
Writing a ‘0
’ to this bit has no
effect.
Writing a ‘1
’ to this bit will
set the Channel Transfer Complete Interrupt Enable bit, which enables the Channel
Transfer Complete interrupt.
Value | Description |
---|---|
0 | The Channel Transfer Complete interrupt is disabled. |
1 | The Channel Transfer Complete interrupt is enabled. |
Bit 0 – TERR Channel Transfer Error Interrupt Enable
Writing a ‘0
’ to this bit has no
effect.
Writing a ‘1
’ to this bit will
set the Channel Transfer Error Interrupt Enable bit, which enables the Channel
Transfer Error interrupt.
Value | Description |
---|---|
0 | The Channel Transfer Error interrupt is disabled. |
1 | The Channel Transfer Error interrupt is enabled. |