26.8.23 Channel Status

Name: CHSTATUS
Offset: 0x4F + n*0x10 [n=0..15]
Reset: 0x00
Property: -

Bit 76543210 
     CRCERRFERRBUSYPEND 
Access R/WRRR 
Reset 0000 

Bit 3 – CRCERR Channel CRC Error

This bit is set when the CRC monitor detects data corruption. This bit is cleared by writing ‘1’ to it, or by clearing the CRC Error bit in the INTPEND register (INTPEND.CRCERR). See INTPEND in the DMAC Register Summary from Related Links.

Bit 2 – FERR Channel Fetch Error

This bit is cleared when a software resume command is executed.

This bit is set when an invalid descriptor is fetched.

Bit 1 – BUSY Channel Busy

This bit is cleared when the channel trigger action is completed, when a bus error is detected or when the channel is disabled.

This bit is set when the DMA channel starts a DMA transfer.

Bit 0 – PEND Channel Pending

This bit is cleared when the channel trigger action is started, when a bus error is detected or when the channel is disabled. For details on trigger action settings, see CHCTRLB in the DMAC Register Summary from Related Links.

This bit is set when a transfer is pending on the DMA channel, as soon as the transfer request is received.