26.8.9 Interrupt Pending

This register allows the user to identify the lowest DMA channel with pending interrupt.

An interrupt that handles several channels must consult the INTPEND register to find out which channel number has priority (ignoring/filtering each channel that has its own interrupt line). An interrupt dedicated to only one channel must not use the INTPEND register.

Name: INTPEND
Offset: 0x20
Reset: 0x0000
Property: -

Bit 15141312111098 
 PENDBUSYFERRCRCERR SUSPTCMPLTERR 
Access RRRR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
    ID[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – PEND Pending

This bit reads ‘1’ when the channel selected by Channel ID field (ID) is pending.

Bit 14 – BUSY Busy

This bit reads ‘1’ when the channel selected by Channel ID field (ID) is busy.

Bit 13 – FERR Fetch Error

This bit reads ‘1’ when the channel selected by Channel ID field (ID) fetched an invalid descriptor.

Bit 12 – CRCERR CRC Error

This bit reads ‘1’ when the channel selected by the Channel ID field (ID) has a CRC Error Status Flag bit set and is set when the CRC monitor detects data corruption.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears it. It also clears the corresponding flag in the Channel n Interrupt Flag Status and Clear register (CHINTFLAGn), where n is determined by the Channel ID bit field (ID).

Bit 10 – SUSP Channel Suspend

This bit reads ‘1’ when the channel selected by the Channel ID field (ID) has a pending Suspend interrupt.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears it. It also clears the corresponding flag in the Channel n Interrupt Flag Status and Clear register (CHINTFLAGn), where n is determined by the Channel ID bit field (ID).

Bit 9 – TCMPL Transfer Complete

This bit reads ‘1’ when the channel selected by Channel ID field (ID) has a pending Transfer Complete interrupt.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears it. It also clears the corresponding flag in the Channel n Interrupt Flag Status and Clear register (CHINTFLAGn), where n is determined by the Channel ID bit field (ID).

Bit 8 – TERR Transfer Error

This bit reads ‘1’ when the channel selected by the Channel ID field (ID) has a pending Transfer Error interrupt.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears it. It also clears the corresponding flag in the Channel n Interrupt Flag Status and Clear register (CHINTFLAGn), where n is determined by the Channel ID bit field (ID).

Bits 4:0 – ID[4:0] Channel ID

These bits store the lowest channel number with pending interrupts. The number is valid if Suspend (SUSP), Transfer Complete (TCMPL) or Transfer Error (TERR) bits are set. The Channel ID field is refreshed when a new channel (with a channel number less than the current one) with pending interrupts is detected or when the application clears the corresponding channel interrupt sources. When no pending channel interrupts are available, these bits always return a zero value when read.

When the bits are written, indirect access to the corresponding Channel Interrupt Flag register is enabled.