36.5.15 SQI TRANSMIT DATA BUFFER REGISTER

Table 36-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXDATA
Offset: 0x124
Reset: 0x0000
Property: -

Bit 3130292827262524 
 TXDATA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TXDATA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TXDATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TXDATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – TXDATA[31:0] Transmit Command Data bits <31:0>

Data is loaded into this register before being transmitted. Just prior to the beginning of a data transfer, the data in TxDATA is loaded into the shift register (SFDR).

Multiple writes to TxDATA can occur even while a transfer is already in progress. There can be a maximum of eight commands that can be queued.