36.5.27 SQI INTERRUPT SIGNAL ENABLE REGISTER

Table 36-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTSIGEN
Offset: 0x158
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     DMAEISEPKTDONEISEBDDONEISECONTHRISE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CONEMPTYISECONFULLISERXTHRISERXFULLISERXEMPTYISETXTHRISETXFULLISETXEMPTYISE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 11 – DMAEISE DMA Bus Error Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 10 – PKTDONEISE Receive Error Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 9 – BDDONEISE Transmit Error Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 8 – CONTHRISE Control Buffer Threshold Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 7 – CONEMPTYISE Control Buffer Empty Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 6 – CONFULLISE Control Buffer Full Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 5 – RXTHRISE Receive Buffer Threshold Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 4 – RXFULLISE Receive Buffer Full Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 3 – RXEMPTYISE Receive Buffer Empty Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 2 – TXTHRISE Transmit Buffer Threshold Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 1 – TXFULLISE Transmit Buffer Full Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled

Bit 0 – TXEMPTYISE Transmit Buffer Empty Interrupt Signal Enable bit

ValueDescription
1Interrupt signal is enabled
0Interrupt signal is disabled