36.5.26 SQI THRESHOLD CONTROL REGISTER

Table 36-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: THR
Offset: 0x154
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     THRES[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – THRES[3:0] SQI Control Threshold Value bits <3:0>