36.5.12 SQI INTERRUPT THRESHOLD REGISTER

Table 36-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTTHR
Offset: 0x118
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   TXINTTHR[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RXINTTHR[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – TXINTTHR[5:0] Transmit Interrupt Threshold bits <5:0>

A transmit interrupt is set when the transmit buffer has more space than the set number of bytes. For 16-bit mode, the value should be a multiple of 2.

Bits 5:0 – RXINTTHR[5:0] Receive Interrupt Threshold bits <5:0>

A receive interrupt is set when the receive buffer count is larger than or equal to the set number of bytes. For 16-bit mode, the value should be multiple of 2.