36.5.30 SQI XIP CONTROL REGISTER 3

Note: Some Flash devices require write enable and sector unprotect commands before write/read operations and this register is useful in working with those Flash types (xIP mode only)
Table 36-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: XCON3
Offset: 0x164
Reset: 0x0000
Property: -

Bit 3130292827262524 
    INIT1SCHECKINIT1COUNT[1:0]INIT1TYPE[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 INIT1CMD3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 INIT1CMD2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 INIT1CMD1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 28 – INIT1SCHECK Flash Initialization 1 Command Status Check bit

ValueDescription
1Check the status after executing the INIT1 commands
0Do not check the status

Bits 27:26 – INIT1COUNT[1:0] Flash Initialization 1 Command Count bits <1:0>

ValueDescription
11INIT1CMD1, INIT1CMD2, and INIT1CMD3 are sent
10INIT1CMD1 and INIT1CMD2 are sent, but INIT1CMD3 is still pending
01INIT1CMD1 is sent, but INIT1CMD2 and INIT1CMD3 are still pending
00No commands are sent

Bits 25:24 – INIT1TYPE[1:0] Flash Initialization 1 Command Type bits <1:0>

ValueDescription
11Reserved
10INIT1 commands are sent in Quad Lane mode
01INIT1 commands are sent in Dual Lane mode
00INIT1 commands are sent in Single Lane mode

Bits 24:16 – INIT1CMD3[8:0] Flash Initialization Command 3 bits <7:0>

Third command of the Flash initialization.

Bits 15:8 – INIT1CMD2[7:0] Flash Initialization Command 2 bits <7:0>

Second command of the Flash initialization.

Bits 7:0 – INIT1CMD1[7:0] Flash Initialization Command 1 bits <7:0>

First command of the Flash initialization.