36.5.16 SQI RECEIVE DATA BUFFER REGISTER

Table 36-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RXDATA
Offset: 0x128
Reset: 0x0000
Property: -

Bit 3130292827262524 
 RXDATA[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RXDATA[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RXDATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RXDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RXDATA[31:0] Receive Data Buffer bits <31:0>

At the end of a data transfer, the data in the shift register is loaded into the RxDATA register. This register works like a buffer. The depth of the receive buffer is eight words.