36.5.25 SQI BUFFER DESCRIPTOR DMA RECEIVE STATUS REGISTER

Table 36-25. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BDRXDSTAT
Offset: 0x150
Reset: 0x0000
Property: -

Bit 3130292827262524 
    RXSTATE[3:0]  
Access RRRR 
Reset xxxx 
Bit 2322212019181716 
    RXBUFCNT[4:0] 
Access RRRRR 
Reset xxxx0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RXCURBUFLEN[7:0] 
Access RRRRRRRR 
Reset xxxx0000 

Bits 28:25 – RXSTATE[3:0] Current DMA Receive State Status bits <3:0>

These bits provide information on the current DMA receive states.

Bits 20:16 – RXBUFCNT[4:0] DMA Buffer Byte Count Status bits <4:0>

These bits provide information on the internal buffer space.

Bits 7:0 – RXCURBUFLEN[7:0] Current DMA Receive Buffer Length Status bits <7:0>

These bits provide the length of the current DMA receive buffer.