36.5.17 SQI STATUS REGISTER 1

Table 36-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STAT1
Offset: 0x12C
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   TXBUFFREE[5:0] 
Access RRRRRR 
Reset 000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RXBUFCNT[5:0] 
Access RRRRRR 
Reset 000000 

Bits 21:16 – TXBUFFREE[5:0] Transmit buffer Available Word Space bits <5:0>

Bits 5:0 – RXBUFCNT[5:0] Number of words of read data in the buffer <5:0>