36.5.20 SQI BUFFER DESCRIPTOR CURRENT ADDRESS REGISTER

Table 36-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BDCURADD
Offset: 0x138
Reset: 0x0000
Property: -

Bit 3130292827262524 
 BDCURRADDR[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 BDCURRADDR[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BDCURRADDR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BDCURRADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – BDCURRADDR[31:0] Current Buffer Descriptor Address bits <31:0>