36.5.26 SQI THRESHOLD CONTROL REGISTER Table 36-26. Register Bit Attribute LegendSymbolDescriptionSymbolDescriptionSymbolDescriptionRReadable bitHCCleared by Hardware(Grey cell)UnimplementedWWritable bitHSSet by HardwareXBit is unknown at ResetKWrite to clearSSoftware settable bit—— Name: THROffset: 0x154Reset: 0x0000Property: -Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 THRES[3:0] Access R/WR/WR/WR/W Reset 0000 Bits 3:0 – THRES[3:0] SQI Control Threshold Value bits <3:0>
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 THRES[3:0] Access R/WR/WR/WR/W Reset 0000