36.5.8 SQI CONFIGURATION REGISTER
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CFG |
Offset: | 0x108 |
Reset: | 0x0000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CSEN[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SQIEN | DATAEN[1:0] | CONBUFRST | RXBUFRST | TXBUFRST | RESET | ||||
Access | R/W | R/W | R/W | R/W/HC | R/W/HC | R/W/HC | R/W/HC | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Reserved[1:0] | BURSTEN | Reserved | HOLD | WP | Reserved[2] | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Reserved[1:0] | LSBF | CPOL | CPHA | MODE[2:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 25:24 – CSEN[1:0] Chip Select Output Enable bits <1:0>
Value | Description |
---|---|
11 | Chip Select 0 and Chip Select 1 are used |
10 | Chip Select 1 is used (Chip Select 0 is not used) |
01 | Chip Select 0 is used (Chip Select 1 is not used) |
00 | Chip Select 0 and Chip Select 1 are not used |
Bit 23 – SQIEN SQI Enable bit
Value | Description |
---|---|
1 | SQI module is enabled |
0 | SQI module is disabled |
Bits 21:20 – DATAEN[1:0] Data Output Enable bits <1:0>
Value | Description |
---|---|
11 | Reserved |
10 | SQID3-SQID0 outputs are enabled |
01 | SQID1 and SQID0 data outputs are enabled |
00 | SQID0 data output is enabled |
Bit 19 – CONBUFRST Control Buffer Reset bit
Value | Description |
---|---|
1 | A reset pulse is generated clearing the control buffer |
0 | A reset pulse is not generated |
Bit 18 – RXBUFRST Receive Buffer Reset bit
Value | Description |
---|---|
1 | A reset pulse is generated clearing the receive buffer |
0 | A reset pulse is not generated |
Bit 17 – TXBUFRST Transmit Buffer Reset bit
Value | Description |
---|---|
1 | A reset pulse is generated clearing the transmit buffer |
0 | A reset pulse is not generated |
Bit 16 – RESET Software Reset Select bit
Value | Description |
---|---|
1 | A reset pulse is generated |
0 | A reset pulse is not generated |
Bits 14:13 – Reserved[1:0]
Must be programmed as ‘0’
Bit 12 – BURSTEN Burst Configuration bit
Note: This bit must be programmed as'
1
'.Value | Description |
---|---|
1 | Burst is enabled |
0 | Burst is not enabled |
Bit 11 – Reserved
Must be programmed as ‘0’
Bit 10 – HOLD Hold bit
In Single Lane or Dual Lane mode, this bit is used to drive the SQID3 pin, which can be used for devices with a HOLD input pin. The meaning of the values for this bit will depend on the device to which SQID3 is connected.
Bit 9 – WP Write Protect bit
In Single Lane or Dual Lane mode, this bit is used to drive the SQID2 pin, which can be used with devices with a write-protect pin. The meaning of the values for this bit will depend on the device to which SQID2 is connected.
Bits 8:6 – Reserved[2:0]
Must be programmed as ‘0’
Bit 5 – LSBF Data Format Select bit
Value | Description |
---|---|
1 | LSB is sent or received first |
0 | MSB is sent or received first |
Bit 4 – CPOL Clock Polarity Select bit
Value | Description |
---|---|
1 | Active-low SQICLK (SQICLK high is the Idle state) |
0 | Active-high SQICLK (SQICLK low is the Idle state) |
Bit 3 – CPHA Clock Phase Select bit
Value | Description |
---|---|
1 | SQICLK starts toggling at the start of the first data bit |
0 | SQICLK starts toggling at the middle of the first data bit |
Bits 2:0 – MODE[2:0] Mode Select bits <2:0>
Value | Description |
---|---|
111 | Reserved |
100 | Reserved |
011 | XIP mode is selected (when this mode is entered, the module behaves as if executing in place (XIP), but uses the register data to control timing) |
010 | DMA mode is selected |
001 | CPU mode is selected (the module is controlled by the CPU in PIO mode. This mode is entered when leaving Boot or XIP mode) |
000 | Reserved |