36.5.25 SQI BUFFER DESCRIPTOR DMA RECEIVE STATUS REGISTER
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | BDRXDSTAT |
Offset: | 0x150 |
Reset: | 0x0000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
RXSTATE[3:0] | |||||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | x |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RXBUFCNT[4:0] | |||||||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXCURBUFLEN[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
Bits 28:25 – RXSTATE[3:0] Current DMA Receive State Status bits <3:0>
These bits provide information on the current DMA receive states.
Bits 20:16 – RXBUFCNT[4:0] DMA Buffer Byte Count Status bits <4:0>
These bits provide information on the internal buffer space.
Bits 7:0 – RXCURBUFLEN[7:0] Current DMA Receive Buffer Length Status bits <7:0>
These bits provide the length of the current DMA receive buffer.