42.6.3.6 ADC Resolution

The output resolution of each of the four ADC modules is selected by CONFIG[n].CORCTRL.SELRES, to choose between 6 bits, 8 bits, 10 bits, or 12 bits (default). Changing the resolution of an ADC module will also change the ADC throughput rate.

Note: Required analog signal sample time in ADC clock cycles (TAD) as defined in CORCTRL.SAMC depend on source impedance of external signal source. Consult electrical specifications for required sample time based on external source impedance.