37.15.8 PHY Control Register 1C
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PHY1C |
Offset: | 0x151C |
Reset: | 0x00000082 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSLSDIFF | ODTBYPASS | ||||||||
Access | R/W | R/W | |||||||
Reset | 1 | 1 |
Bit 7 – FSLSDIFF FS/LS Differential Receiver
Turns off FS/LS differential receiver in suspend mode.
Value | Description |
---|---|
1 | On |
0 | Off |
Bit 1 – ODTBYPASS ODT Auto-Refresh Bypass
Sets the ODT auto-refresh bypass.
Value | Description |
---|---|
1 | Bypass |
0 | Do not bypass |