37.15.6 PHY Control Register 14
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PHY14 |
Offset: | 0x1514 |
Reset: | 0x00000012 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ODT | BYPSSSQUELCH | COMPBYPSS[2:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 1 | 0 | 0 | 0 |
Bit 7 – ODT On Die Termination
Sets the lowest bit of the on die termination compensation voltage reference.
Settings include the lower bits (PHY14.8) and the upper bit the upper bits (PHY18.0:1).
Value | Description |
---|---|
111 | 362.5 mV |
110 | 375 mV |
101 | 387.5 mV |
100 | 450 mV |
011 | 437.5 mV |
010 | 425 mV |
001 | 412.5 mV |
000 | 400 mV |
Bit 4 – BYPSSSQUELCH Bypass Squelch Trigger Point
Sets the bypass squelch trigger point configure in chirp mode.
Value | Description |
---|---|
1 | Bypass |
0 | Do not bypass |
Bits 2:0 – COMPBYPSS[2:0] Auto-Compression Bypass
Sets the auto-compression bypass.
Settings include the lower bits (PHY0C.5:7) and the upper bit the upper bit (PHY10.0:4) – setting of each bit location lowers the amplitude by the same amount regardless of location.
Value | Description |
---|---|
11 | Disable current and disable ODT auto-calibration |
10 | Disable current and enable ODT auto-calibration |
01 | Enable current and disable ODT auto-calibration |
00 | Enable current and ODT auto-calibration |
Bits 1:0 – DRVTUNE[1:0] HS/FS/LS Driver Strength Tuning
Sets the upper 2 bits for HS/FS/LS driver strength tuning.
Settings include the lower bits (PHY10.5:7) and the upper bit (PHY14.0:1).
Value | Description |
---|---|
11111 | Fastest rise fall time |
00000 | Slowest rise fall time |