37.15.4 PHY Control Register 0C
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PHY0C |
Offset: | 0x150C |
Reset: | 0x000000E0 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TUNE[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |
Bits 7:5 – TUNE[2:0] Amplitude Tuning
Sets the lower 3 bits of the HS amplitude tuning.
Settings include the lower bits (PHY0C.5:7) and upper bit the upper bit (PHY10.0:4) – setting of each bit location lowers the amplitude by the same amount regardless of location.
Value | Description |
---|---|
11111111 | Setting with the smallest amplitude |
10101100 | 4-‘0’ and 4-‘1’ is the middle amplitude |
00000000 | Setting with the largest amplitude |