3.2 Power-Up/Power-Down Sequence
The supply voltages for the ATA8352 UWB device are:
- VDD_CORE = 1.25V
- VDD_IO = 2.0 to 3.5V
Note:
- The VDD_CORE supply voltage is the same in both the ATA8350 and ATA8352 UWB devices.
- For VDD_IO, the minimum supply voltage range changes from 2.1V in the ATA8350 UWB device to 2.0V.