3.1 Carrier Frequency Changes
The ATA8352 UWB device contains four typical UWB center frequencies:
- Channel A: 6520 MHz
- Channel B: 7040 MHz
- Channel C: 7560 MHz
- Channel D: 7987 MHz
Note:
- Channel D is a new UWB carrier frequency that is not available in the ATA8350 UWB device. This additional channel will provide an additional operation frequency range.
- Based on the frequency regulation in Japan, outdoor communication is only allowed in channel D.