3.13 Supply Current Profile for Verifier and
Prover
The following figure shows the supply current profile for a complete verifier operation,
including power-up, initialization, Calibration Verifier Offset mode with
prover response and power-down. The figure shows the analog signals for the
supply voltage, VDD_CORE, and the current for the core domain, IDD_CORE, at
1.25V, and the supply domain, IDD_SUP, at 3.3V. At the bottom of the figure,
the digital signals, N_RST, 1V2_ENA, SPI_CE and IRQ, display together with
the controller state information. The complete sequence takes approximately
7.6 ms. The measurement was performed with the evaluation kit using an
ATSAMC21 MCU with a 48 MHz clock and an SPI communication with an 8 MHz
clock frequency. The supply current, IDD_SUP, includes the current for the
VDD_IO domain and the current for a DC/DC converter to supply the domain,
VDD_CORE (the DC/DC converter in this measurement was a MIC2203 device tuned
to Vout = 1.25V), and assumes the typical efficiency for this
DC/DC converter (approximately 85%).
Note: The whole process in
the ATA8352 UWB device is slightly faster than the ATA8350 UWB
device.
Figure 3-7. Supply Current
Profile for Verifier and Prover
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.