3.11 SMA Connector Impedance Matching
The ATA8352 UWB device contains a 30 to 50Ω microstrip transformation line for the RFIO pin. This will give better Impedance matching between the ATA8352 UWB device and SMA Connector. The 30Ω Impedance is not used in the ATA8350 UWB device.