The UWB Xplained Pro Extension board is an interface between the Host controller and the ATA8352
UWB device. In the ATA8352 application kits, users can also use, not only the single
module breakout board, but also two modules if using the TDoA mode by operator.Figure 3-9. ATA8352 UWB Demo Kit Variant
A with ATA8352 UWB Xplained Pro Extension Board
Figure 3-10. ATA8352 UWB Module Variant A for
TDoA Mode with ATA8352 UWB Xplained Pro Extension Board
Note: The double module breakout board gives
customers an opportunity to use the TDoA mode. For more details, refer to the
ATAN0229 ATA8352 Demo and Evaluation Kit User’s Guide
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.