3.3.1 Standard SD/MMCplus Connector Pin Specification

The following table provides the pin descriptions for the standard MMCplus connector in the SDIO Bus mode.

Table 3-3. Standard SD/MMCplus Connector Pin Details
SD PinMMCplus PinSDIO Bus Mode
11DATA 3
22CMD
33VSS
44VDD
55SD CLK
66VSS
77DATA 0
88DATA 1
99DATA 2
—10DATA 4
—11DATA 5
—12DATA 6
—13DATA 7