3.6.9.4 Install Host PC Applications

The following programs are required to be installed on the host PC to set up the PolarFire Video Kit:

  • SmartHLS v2023.2 or newer.
  • Libero v2023.2 or newer.
  • SoftConsole v2021.3 or later.
  • A serial communication terminal of your choosing. in this guide we will use tio.