3.6.9.3 Board Connections

The following cables must be connected to the board for use with SmartHLS :

  • Power cable (connects to 12V Power Supply Input).
  • Mini-USB cable for serial communication to the board and embedded JTAG programmer. The same cable is used for both. Alternatively, you use the External FP6 programmer.
  • Jumper J28 must be open to use the external programmer, or closed to use the embedded programmer.