3.6.1.12 Dataflow Channel
(Ask a Question)- Syntax
#pragma HLS dataflow_channel variable(<var_name>) type(fifo|shared_buffer|double_buffer) depth(<int>)
- Description
- Specifies that a variable in a dataflow function should be converted to use a particular channel type.
- Parameters
Parameter Value Optional Default Description variable
string No - Variable Name type
fifo|shared_buffer|double_buffer
No double_buffer
Channel type depth
Integer Yes 2 FIFO depth (only when type is FIFO) - Position
- Before the variable declaration.
- Examples
- FIFO channels are used for a Canny edge detector, since the pixels are processed in sequential order.
void canny(hls::FIFO<unsigned char> &input_fifo, hls::FIFO<unsigned char> &output_fifo) { #pragma HLS function dataflow #pragma HLS dataflow_channel variable(output_gf) type(fifo) unsigned char output_gf [HEIGHT * WIDTH]; #pragma HLS dataflow_channel variable(output_sf) type(fifo) unsigned short output_sf [HEIGHT * WIDTH]; #pragma HLS dataflow_channel variable(output_nm) type(fifo) unsigned char output_nm [HEIGHT * WIDTH]; gaussian_filter(input_fifo, output_gf); sobel_filter(output_gf, output_sf); nonmaximum_suppression(output_sf, output_nm); hysteresis_filter(output_nm, output_fifo); }