21.4.1 create_smartdesign_testbench
(Ask a Question)Description
This command is used to create an empty SmartDesign testbench.
create_smartdesign_testbench
-sd_name{smartdesign_testbench_component_name}
Arguments
Parameter | Type | Description |
---|---|---|
sd_name | string | Specifies the name of the SmartDesign testbench component. It is mandatory. |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | None |
Supported Families
Supported Families |
---|
PolarFire® |
PolarFire SoC |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |