Description
"SIM_POSTSYNTH"
                is a command tool used in the run_tool command. The "run_tool -name {SIM_POSTSYNTH}"
                Tcl command runs the post-synthesis simulation on the simulation tool.
Important: Before running simulation, you
                must associate a testbench. If you attempt to run simulation without an associated
                testbench, the Libero SoC Project Manager asks you to associate a testbench or open
                the simulator without a testbench and then run "SYNTHESIZE" tool.
run_tool -name {SIM_POSTSYNTH}
Arguments
| Parameter | Type | Description | 
|---|
| None | None | None | 
| Return Type | Description | 
|---|
| Integer | Returns 0 on success and 1 on failure. | 
Error Codes
| Error Code | Description | 
|---|
| None | None | 
Supported Families
            
            | Supported Families | 
|---|
| PolarFire® | 
| PolarFire SoC | 
| RTG4™ | 
| SmartFusion® 2 | 
| IGLOO® 2 | 
 
        Example
This example runs
                "SYNTHESIS" tool then the post-synthesis simulation
            tool:
run_tool -name {SYNTHESIZE}
run_tool -name {SIM_POSTSYNTH}
See Also
- SIM_PRESYNTH
 - SIM_POSTLAYOUT
 - associate_stimulus
 - organize_tool_files