HTTP_MODULE_FLAGS Enumeration
C
typedef enum {
HTTP_MODULE_FLAG_DEFAULT = 0x00,
HTTP_MODULE_FLAG_ADJUST_SKT_FIFOS = 0x01,
HTTP_MODULE_FLAG_NO_DELAY = 0x02
} HTTP_MODULE_FLAGS;
Description
HTTP module configuration flags. Multiple flags can be OR-ed.
Members
| Members | Description |
|---|---|
| HTTP_MODULE_FLAG_DEFAULT = 0x00 | Default flags value. |
| HTTP_MODULE_FLAG_ADJUST_SKT_FIFOS = 0x01 | Adjust corresponding socket FIFO at run time. Improves throughput when the socket buffers are small. |
| HTTP_MODULE_FLAG_NO_DELAY = 0x02 | Create the HTTP sockets with NO-DELAY option. It will flush data as soon as possible. |