TCPIP_HTTP_CurrentConnectionUploadBufferStartSet Function
C
void TCPIP_HTTP_CurrentConnectionUploadBufferStartSet(
HTTP_CONN_HANDLE connHandle,
uint8_t* uploadBufferStart
);
Description
This function will set the start address of current connection upload buffer.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| connHandle | HTTP connection handle. |
| uplaodBufferStart | Start upload buffer. |
Returns
None.
Remarks
None.