TCPIP_HTTP_CurrentConnectionUploadBufferStartGet Function
C
const void* TCPIP_HTTP_CurrentConnectionUploadBufferStartGet(
HTTP_CONN_HANDLE connHandle
);
Description
This function will return the start address of current connection upload buffer.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| connHandle | HTTP connection handle. |
Returns
The start address of current connection upload buffer.
Remarks
None.