TCPIP_HTTP_CurrentConnectionStatusSet Function
C
void TCPIP_HTTP_CurrentConnectionStatusSet(
HTTP_CONN_HANDLE connHandle,
HTTP_STATUS stat
);
Description
Allows write access to the HTTP status of the selected HTTP connection.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| connHandle | HTTP connection handle. |
| stat | New HTTP_STATUS enumeration value. |
Returns
None.
Remarks
None.
Example
byteCount = TCPIP_HTTP_CurrentConnectionByteCountGet(connHandle);
sktHTTP = TCPIP_HTTP_CurrentConnectionSocketGet(connHandle);
if(byteCount > TCPIP_TCP_GetIsReady(sktHTTP) + TCPIP_TCP_FifoRxFreeGet(sktHTTP))
{ // Configuration Failure
// 302 Redirect will be returned
TCPIP_HTTP_CurrentConnectionStatusSet(connHandle, HTTP_REDIRECT);
}