DRV_ETHPHY_NEG_DONE_TMO Macro
C
#define DRV_ETHPHY_NEG_DONE_TMO (2000) Description
Ethernet PHY Negotiation Complete time out This definition sets the time out of the PHY negotiation complete, in ms.
Remarks
See IEEE 802.3 Clause 28 Table 28-9 autoneg_wait_timer value (max 1s).