DRV_ETHPHY_INDEX_0 Macro
C
#define DRV_ETHPHY_INDEX_0 0
#define DRV_ETHPHY_INDEX_1 1 Description
Ethernet PHY Driver Module Index Numbers These constants provide the Ethernet PHY driver index definitions.
Remarks
These constants should be used in place of hard-coded numeric literals. These values should be passed into the DRV_ETHPHY_Initialize and DRV_ETHPHY_Open routines to identify the driver instance in use.