DRV_ETHPHY_Initialize Function
C
SYS_MODULE_OBJ DRV_ETHPHY_Initialize(const SYS_MODULE_INDEX index, const SYS_MODULE_INIT * const init); Returns
a valid handle to a driver object, if successful.
SYS_MODULE_OBJ_INVALID if initialization failed.
Description
This function initializes the Ethernet PHY driver, making it ready for clients to open and use it.
Remarks
This function must be called before any other Ethernet PHY routine is called.
This function should only be called once during system initialization unless DRV_ETHPHY_Deinitialize is called to deinitialize the driver instance.
The returned object must be passed as argument to DRV_ETHPHY_Reinitialize, DRV_ETHPHY_Deinitialize, DRV_ETHPHY_Tasks and DRV_ETHPHY_Status routines.
Preconditions
None.
Example
DRV_ETHPHY_INIT init; SYS_MODULE_OBJ objectHandle;
// Populate the Ethernet PHY initialization structure
init.phyId = ETHPHY_ID_0;
// Populate the Ethernet PHY initialization structure
init.phyId = ETHPHY_ID_2;
init.pPhyObject = &DRV_ETHPHY_OBJECT_SMSC_LAN8720;
// Do something
objectHandle = DRV_ETHPHY_Initialize(DRV_ETHPHY_INDEX_0, (SYS_MODULE_INIT*)&init);
if (SYS_MODULE_OBJ_INVALID == objectHandle) {
// Handle error
}