DRV_ETHPHY_Reinitialize Function
C
void DRV_ETHPHY_Reinitialize(SYS_MODULE_OBJ object, const SYS_MODULE_INIT * const init); Returns
None.
Description
This function reinitializes the driver and refreshes any associated hardware settings using the initialization data given, but it will not interrupt any ongoing operations.
Remarks
This function can be called multiple times to reinitialize the module.
This operation can be used to refresh any supported hardware registers as specified by the initialization data or to change the power state of the module.
Preconditions
The DRV_ETHPHY_Initialize function must have been called before calling this routine and a valid SYS_MODULE_OBJ must have been returned.
Example
DRV_ETHPHY_INIT init; SYS_MODULE_OBJ objectHandle;
// Populate the Ethernet PHY initialization structure
init.phyId = ETHPHY_ID_2; init.pPhyObject = &DRV_ETHPHY_OBJECT_SMSC_LAN8720;