DRV_ETHPHY_HWConfigFlagsGet Function
C
DRV_ETHPHY_RESULT DRV_ETHPHY_HWConfigFlagsGet(DRV_HANDLE handle, DRV_ETHPHY_CONFIG_FLAGS* pFlags); Returns
DRV_ETHPHY_RES_OK - if the configuration flags successfully stored at pFlags DRV_ETHPHY_RESULT error code otherwise
Description
This function returns the current Ethernet PHY hardware MII/RMII and ALTERNATE/DEFAULT configuration flags from the Device Configuration Fuse bits.
Remarks
None.
Preconditions
The DRV_ETHPHY_Initialize routine must have been called.
DRV_ETHPHY_Open must have been called to obtain a valid device handle.
DRV_ETHPHY_Setup must have been called to properly configure the PHY
Parameters
| Parameters | Description |
|---|---|
| pFlags | address to store the hardware configuration |