DRV_ETHPHY_INTERFACE_TYPE Enumeration
C
typedef enum {
DRV_ETHPHY_INF_TYPE_EXTERNAL,
DRV_ETHPHY_INF_TYPE_INTERNAL,
DRV_ETHPHY_INF_TYPE_NOT_SUPPORTED
} DRV_ETHPHY_INTERFACE_TYPE; Members
| Members | Description |
|---|---|
| DRV_ETHPHY_INF_TYPE_EXTERNAL | External Interface |
| DRV_ETHPHY_INF_TYPE_INTERNAL | Internal Interface |
| DRV_ETHPHY_INF_TYPE_NOT_SUPPORTED | Not Supported |
Description
Ethernet PHY Interface Type This enumeration defines the type of interface supported by the PHY Returned by: DRV_ETHPHY_GetInterfaceType