DRV_ETHPHY_LINK_STATUS Enumeration
C
typedef enum {
DRV_ETHPHY_LINK_ST_DOWN,
DRV_ETHPHY_LINK_ST_UP,
DRV_ETHPHY_LINK_ST_LP_NEG_UNABLE,
DRV_ETHPHY_LINK_ST_REMOTE_FAULT,
DRV_ETHPHY_LINK_ST_PDF,
DRV_ETHPHY_LINK_ST_LP_PAUSE,
DRV_ETHPHY_LINK_ST_LP_ASM_DIR,
DRV_ETHPHY_LINK_ST_NEG_TMO,
DRV_ETHPHY_LINK_ST_NEG_FATAL_ERR
} DRV_ETHPHY_LINK_STATUS; Members
| Members | Description |
|---|---|
| DRV_ETHPHY_LINK_ST_DOWN | No connection to the LinkPartner |
| DRV_ETHPHY_LINK_ST_UP | Link is up |
| DRV_ETHPHY_LINK_ST_LP_NEG_UNABLE | LP non negotiation able |
| DRV_ETHPHY_LINK_ST_REMOTE_FAULT | LP fault during negotiation |
| DRV_ETHPHY_LINK_ST_PDF | Parallel Detection Fault encountered (when DRV_ETHPHY_LINK_ST_LP_NEG_UNABLE) |
| DRV_ETHPHY_LINK_ST_LP_PAUSE | LP supports symmetric pause |
| DRV_ETHPHY_LINK_ST_LP_ASM_DIR | LP supports asymmetric TX/RX pause operation |
| DRV_ETHPHY_LINK_ST_NEG_TMO | LP not there |
| DRV_ETHPHY_LINK_ST_NEG_FATAL_ERR | An unexpected fatal error occurred during the negotiation |
Description
Ethernet PHY Device Link Status Codes This enumeration defines the flags describing the status of the PHY Ethernet link.
Remarks
Multiple flags can be set.