DRV_MIIM_DeregisterCallback Function
C
DRV_MIIM_RESULT DRV_MIIM_DeregisterCallback(DRV_HANDLE handle, DRV_MIIM_CALLBACK_HANDLE cbHandle);
Returns
DRV_MIIM_RES_OK if the operation succeeded.
an error code otherwise
Description
This function deregisters a previously registered client notification callback function.
Remarks
There is only one notification callback function available per client. To register a new callback function use DRV_MIIM_DeregisterCallback first.
Preconditions
The DRV_MIIM_Initialize routine must have been called.
DRV_MIIM_Open must have been called to obtain a valid opened device handle.