DRV_MIIM_INSTANCES_NUMBER Macro
C
#define DRV_MIIM_INSTANCES_NUMBER 1
Description
MIIM hardware instance configuration This definition selects the maximum number of hardware instances that can be supported by the dynamic driver. Usually set to 1.
Remarks
None.