DRV_MIIM_COMMANDS Macro

C

#define DRV_MIIM_COMMANDS 0 

Description

MIIM PHY Commands Adds a MIIM command to the TCP/IP command menu allowing to read/write a PHY register.

Remarks

Set the value to 1 to enable, 0 to disable the feature. Currently the MIIM commands are integrated in the TCP/IP commands. To have the MIIM commands available the TCP/IP commands need to be enabled.