DRV_MIIM_OBJECT_BASE Structure
C
struct DRV_MIIM_OBJECT_BASE {
SYS_MODULE_OBJ (* DRV_MIIM_Initialize)(const SYS_MODULE_INDEX index, const SYS_MODULE_INIT *
const init);
void (* DRV_MIIM_Reinitialize)(SYS_MODULE_OBJ object, const SYS_MODULE_INIT * const init);
void (* DRV_MIIM_Deinitialize)(SYS_MODULE_OBJ object);
SYS_STATUS (* DRV_MIIM_Status)(SYS_MODULE_OBJ object);
void (* DRV_MIIM_Tasks)(SYS_MODULE_OBJ object); DRV_HANDLE (* DRV_MIIM_Open)(const SYS_MODULE_INDEX drvIndex, const DRV_IO_INTENT intent);
DRV_MIIM_RESULT (* DRV_MIIM_Setup)(DRV_HANDLE handle, const DRV_MIIM_SETUP* pSetUp);
void (* DRV_MIIM_Close)(DRV_HANDLE handle);
DRV_MIIM_CLIENT_STATUS (* DRV_MIIM_ClientStatus)(DRV_HANDLE handle);
DRV_MIIM_CALLBACK_HANDLE (* DRV_MIIM_RegisterCallback)(DRV_HANDLE handle,
DRV_MIIM_OPERATION_CALLBACK cbFunction, DRV_MIIM_RESULT* pRegResult);
DRV_MIIM_RESULT (* DRV_MIIM_DeregisterCallback)(DRV_HANDLE handle, DRV_MIIM_CALLBACK_HANDLE
cbHandle);
DRV_MIIM_OPERATION_HANDLE (* DRV_MIIM_Read)(DRV_HANDLE handle, unsigned int rIx, unsigned int phyAdd, DRV_MIIM_OPERATION_FLAGS opFlags, DRV_MIIM_RESULT* pOpResult);
DRV_MIIM_OPERATION_HANDLE (* DRV_MIIM_Write)(DRV_HANDLE handle, unsigned int rIx, unsigned int phyAdd, uint16_t wData, DRV_MIIM_OPERATION_FLAGS opFlags, DRV_MIIM_RESULT* pOpResult);
DRV_MIIM_OPERATION_HANDLE (* DRV_MIIM_Scan)(DRV_HANDLE handle, unsigned int rIx, unsigned int phyAdd, DRV_MIIM_OPERATION_FLAGS opFlags, DRV_MIIM_RESULT* pOpResult);
DRV_MIIM_RESULT (* DRV_MIIM_OperationResult)(DRV_HANDLE handle, DRV_MIIM_OPERATION_HANDLE opHandle, uint16_t* pOpData);
DRV_MIIM_RESULT (* DRV_MIIM_OperationAbort)(DRV_HANDLE handle, DRV_MIIM_OPERATION_HANDLE opHandle);
};
Description
MIIM Driver Base Object This data structure identifies the required basic interface of the MIIM driver. Any dynamic MIIM driver has to export this interface.
Remarks
This object provides the basic MIIM functionality. Any derived driver can override the basic functionality while maintaining the required interface.