DRV_MIIM_INIT Structure

C

struct DRV_MIIM_INIT { 
    SYS_MODULE_INIT moduleInit; 
    uintptr_t ethphyId; 
}; 

Members

MembersDescription
SYS_MODULE_INIT moduleInit;System module initialization
uintptr_t ethphyId;Identifies peripheral (PLIB-level) ID

Description

MIIM Device Driver Initialization Data This data structure contains all the data necessary to initialize the MIIM device.

Remarks

A pointer to a structure of this format containing the desired initialization data must be passed into the DRV_MIIM_Initialize routine.