DRV_MIIM_INDEX_0 Macro

C

#define DRV_MIIM_INDEX_0 0 

Description

MIIM Driver Module Index Numbers These constants provide the MIIM driver index definitions.

Remarks

These constants should be used in place of hard-coded numeric literals. These values should be passed into the DRV_MIIM_Initialize and DRV_MIIM_Open routines to identify the driver instance in use.