1.2.5.2.42 TCPIP_MAC_POWER_MODE Enumeration
C
typedef enum {
TCPIP_MAC_POWER_NONE,
TCPIP_MAC_POWER_FULL,
TCPIP_MAC_POWER_LOW,
TCPIP_MAC_POWER_DOWN
} TCPIP_MAC_POWER_MODE;
Description
TCP/IP MAC Power Mode.
List of supported MAC power modes.
Members
Members | Description |
---|---|
TCPIP_MAC_POWER_NONE | Unknown power mode. |
TCPIP_MAC_POWER_FULL | Up and running; valid for init/reinit. |
TCPIP_MAC_POWER_LOW | Low power mode; valid for init/reinit. |
TCPIP_MAC_POWER_DOWN | Interface is down. |
Remarks
None.