1.2.5.2.27 TCPIP_MAC_PACKET Type
C
typedef struct _tag_TCPIP_MAC_PACKET TCPIP_MAC_PACKET;
Description
MAC Packet forward reference.
Forward reference needed in the MAC packet acknowledge function.
Remarks
None.
Structures
Name | Description |
---|---|
_tag_TCPIP_MAC_PACKET | A TX/RX packet descriptor. |